IESNA:LM-63-2002
[TEST]P1055376
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H675D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1428
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
944.3 934 930 922.9 913.5 901.6 885.8 869.3 850.3 829
803.7 779.2 751.6 724 694.8 664.8 634 602.4 570 535.3
502.9 468.2 433.4 399.5 364.8 329.2 293.7 256.6 220.3 184.7
147.6 115.3 84.5 56.1 29.2 9.5 0
944.3 949.8 943.5 932.4 914.3 889 859 828.2 791.1 755.6
717.7 679 637.1 594.5 551.1 508.4 465.8 424 383.7 343.4
304.8 266.9 230.5 195.8 168.2 146.1 125.5 105.8 88.4 71.8
57.6 45 33.2 22.9 14.2 6.3 0
944.3 938.7 926.9 899.3 859.8 819.5 772.9 723.2 668.7 614.2
557.4 502.9 450 401.1 356.1 313.4 270 240 217.9 196.6
175.3 157.9 141.3 125.5 112.1 99.5 86.8 75.8 65.5 55.3
45 36.3 28.4 20.5 12.6 6.3 0
944.3 938.7 915 874 826.6 769.8 709.8 644.2 578.7 515.6
454.8 401.1 349.8 300.8 265.3 241.6 218.7 199.7 180 163.4
148.4 135 122.4 110.5 99.5 89.2 79 69.5 60 51.3
42.6 34.7 26.8 19.7 12.6 6.3 0
944.3 941.1 918.2 873.2 818.7 757.9 690.8 618.2 548.7 484
422.4 367.9 315 274.7 250.3 228.2 208.4 190.3 172.1 156.3
142.9 130.3 118.4 107.4 96.3 86.1 76.6 67.9 58.4 49.7
41.8 33.9 26.1 18.9 11.8 5.5 0
